Features & Benefits
- Wide passband
- Low insertion loss
- High rejection out-of-band
- Steep roll-off
- 50Ω Impedance
- Expansion matched to PCB
- Surface Mount
- RoHS Compliant
Typical Applications
- Mobile Communications
- Wireless LANs and APs
- Satellite Receivers
- GPS
- Instrumentation
- Vehicle location systems
The BP series of MLO® High Performance Band Pass Filters exhibit low insertion loss within wide passbands, steep roll-offs, and very high rejection of out of band frequencies. MLO® Band Pass Filters support many of frequency bands and multiple wireless standards, and are less than 1.0mm in thickness.
MLO components are low profile devices with best in class performance based on KYOCERA AVX’s patented multilayer organic high density interconnect technology. MLO components utilize high dielectric constant and low loss materials to realize high Q passive printed elements, such as inductors and capacitors, in a multilayer stack. All MLO components are expansion matched to most organic PCB materials, thereby resulting in improved reliability over standard Si and ceramic devices.
Datasheet / Catalog – Click to Download
Part Number Information
S2P Files – Click to Download
Libraries – Click to Download
KYOCERA AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.