KYOCERA AVX offers a full line of Band Pass Filters based on thin-film multi-layer technology. This technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. These filters are offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
The MLO® High Performance Band Pass Filters exhibit low insertion loss within wide pass bands, steep roll-offs, and very high rejection of out of band frequencies. MLO® Band Pass Filters support many of frequency bands and multiple wireless standards, and are less than 1.0mm in thickness.