Features & Benefits
- DC – 6.0 GHz
- DC Isolation
- Low Loss
Typical Applications
- Military and Commercial Radar
- Medical Imaging Electronics
- Communications Transmitters
- Optical Drivers
The MLO® SMT RF-RF Crossover is a very low profile crossover that intersects an RF and RF circuit trace in an SMT package. The RF-RF Crossover is a low cost solution for applications where a critical RF circuit trace intersects a RF circuit precluding the need for an expensive multilayer printed circuit board. The SMT package can support frequencies up to 6 GHz.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information