MLO® RF-DC SMT Crossover


Features & Benefits
  • DC – 6.0 GHz
  • DC Isolation
  • Low Loss
Typical Applications
  • Military and Commercial Radar
  • Medical Imaging Electronics
  • Communications Transmitter
  • Optical Drivers

The MLO® SMT RF-DC Crossover is a very low profile crossover that intersects an RF and DC circuit trace in an SMT package. The RF-DC Crossover is a low cost solution for applications where a critical RF circuit trace intersects a DC circuit precluding the need for an expensive multilayer printed circuit board. The SMT package can support frequencies up to 6 GHz.

Datasheet / Catalog
Part Number Information
Part Number Information

MLO® RF-DC SMT Crossover
» Click to View