Crossovers

The MLO® SMT RF-DC and RF-RF Crossovers are very low profile crossovers that intersect an RF and DC or RF and RF circuit trace in an SMT package. The RF-DC and RF-RF Crossovers are a low cost solution for applications where a critical RF circuit trace intersects a DC or RF circuit precluding the need for an expensive multilayer printed circuit board. The SMT package can support frequencies up to 6 GHz. MLO® crossovers have been subjected to JEDEC reliability standards and 100% electrically tested. The RF-DC and RF-RF crossovers are available in NiSn.
Learn More
Learn More