These High Directivity LGA Couplers are based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The WiFi Bands Couplers are offered in 0302, 0402 and 0603 standard sizes having identical electrical performance.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Design Tools
S2P Files – Click to Download
- Coupler LGA Complete (0302 WiFi Band, 0402, 0603, 0402 Tight Tolerance, 0402 Wide Band
- Coupler LGA 0302 WiFi Band
- Coupler LGA 0402
- Coupler LGA 0603
- Coupler LGA 0402 Tight Tolerance
- Coupler 0402 Wide Band
- Microwave Office®
- Eagleware Libraries
- ADS Library (old version)
- ADS Library (new version)
Libraries – Click to Download
AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.