High Directivity – Wide Band


High Directivity - Wide Band Coupler
Features & Benefits
  • Low Profile
  • Low Parasitics
  • LGA Termination
Typical Applications
  • Mobile communications
  • Satellite TV receivers
  • GPS
  • Vehicle location systems
  • Wireless LANs

The ITF High Directivity Wide Band LGA Coupler is based on thin film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The Wide Band High Directivity Coupler displays a stable coupling factor over a wide frequency band.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download

Datasheets:

Catalog:

Part Number Information
Part Number Information

Wide Band High Directivity
» Click to View

Design Tools
S2P Files – Click to Download
Libraries – Click to Download

AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.

Software – Click to Download
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP