High Directivity Couplers – CP2816


Features & Benefits
  • Small size: 2816
  • Band: 225 – 750 MHz
  • Power Handling: 20W (Continuous)
  • Characteristic impedance: 50Ω
  • Operating / Storage temp: -40°C – +105°C
  • Low profile
  • Rugged construction
  • RoHS compliant
Typical Applications
  • Defense Applications
  • UHF/VHF Radios
  • Handheld Systems
  • Radar
  • Commercial Aerospace
  • Base Station

The ITF LGA Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety frequency bands compatible with various types of high frequency wireless systems.

Part Number Information
Part Number Information

CP2816 High Directivity
» Click to View