Directional – CP0805 SMD Type


Directional - CP0805 SMD Type
Features & Benefits
  • Small Size: 0805
  • Frequency Range: 800MHz – 3GHz
  • Characteristic Impedance: 50Ω
  • Operating / Storage Temp.:
    -40°C to +85°C
  • Power Rating: 3W Continuous
  • Low Profile
  • Rugged Construction
  • Taped and Reeled
Typical Applications
  • Mobile Communications
  • Satellite TV Receivers
  • GPS
  • Vehicle Location Systems
  • Wireless LANs

The ITF SMD Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

CP0805-HTO
» Click to View

Design Tools
S2P Files – Click to Download
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP