Features & Benefits
- Miniature Size: 0603
- Frequency Range: 800MHz – 3GHz
- Characteristic Impedance: 50Ω
- Operating / Storage Temp.: -40ºC to +85ºC
- Power Rating: 3W Continuous
- Low Profile
- Rugged Construction
- Taped and Reeled
Typical Applications
- Mobile Communications
- Satellite TV Receivers
- GPS
- Vehicle Location Systems
- Wireless LANs
The ITF SMD Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Design Tools
S2P Files – Click to Download
- SMD Coupler Complete
- SMD Coupler 0603
- SMD Coupler 0805
- Microwave Office®
- Eagleware Libraries
- ADS Library (old version)
- ADS Library (new version)
Libraries – Click to Download
AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.
Software – Click to Download
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP