Features & Benefits
- High operating voltage
- High operating current
- Extended capacitance
- Tighter tolerances
- High reliability
- High Q
- Ultra-low ESR
Typical Applications
- HF/RF Power Amplifiers
- Semiconductor Manufacturing Equipment
- Medical Electronics (MRI)
- Broadcast Transmitters
- Antenna Matching Networks
- Inductive Heating
- Ultra-low ESR
KYOCERA AVX offers leaded Power Capacitor Assemblies that extend the capacitance, voltage and current parameters of our standard multilayer ceramic capacitor product line.
These standard & custom Power Capacitor Assemblies are fabricated from PARALLEL and SERIES combinations of our industry-respected products. Customer requirements are addressed by a variety of computer matching and assembly techniques which have enabled us to extend voltage, current, lower ESR, and tolerance parameters beyond what is normally available in the industry.
KYOCERA AVX Power Capacitor Assemblies offer distinct advantages over purchasing standard components. Collaboration with the customer design engineer results in a precisely engineered solution to their exact requirements.