Features & Benefits
- Case H Size (.720″ x .740″)
- High Q
- Ultra Low ESR
- High RF Power
- Capacitance Range: 100 pF to 20,000 pF
- Ultra-Stable Performance
- High RF Current/Voltage
- High Reliability
- RoHS Compliant, Pb free
- 8000 WVDC
KYOCERA AVX’s 800H Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. AVX’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance ensure that the 800H Series products are your best choice for high RF power and High CV applications.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Matching
- DC Blocking
Circuit Applications
- HF/RF Power Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- Medical (MRI coils)
Part Number Information