800E Series NPO Ceramic High RF Power Multilayer Capacitors (MLCs)


Features & Benefits
  • Case E Size (.380″ x .380″)
  • Capacitance Range: 3.3 pF to 5100 pF
  • High Q
  • Ultra-Stable Performance
  • Ultra Low ESR
  • High RF Current/Voltage
  • High RF Power
  • High Reliability
  • 7200 WVDC
  • RoHS Compliant, Pb Free

KYOCERA AVX’s 800E Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. AVX’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance ensure that the 800E Series products are your best choice for high RF power applications from VHF through microwave frequencies.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
  • Bypass
  • Coupling
  • Tuning
  • Impedance Matching
  • DC Blocking
Circuit Applications
  • HF/RF Power Amplifiers
  • Transmitters
  • Antenna Tuning
  • Plasma Chambers
  • Medical (MRI coils)
Part Number Information
Part Number Information

800E Series
» Click to View