Features & Benefits
- Case C Size (.250″ x .250″)
- Capacitance Range: 2.2 pF to 3000 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High RF Current/Voltage
- High RF Power
- High Reliability
- 3600 WVDC
KYOCERA AVX’s 800C Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. AVX’s new NPO low loss rugged dielectrics are de-signed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance ensure that the 800C Series products are your best choice for high RF power applications from VHF through microwave frequencies.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Matching
- DC Blocking
Circuit Applications
- HF/RF Power Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- Medical (MRI coils)
Part Number Information