Features & Benefits
- Case A Size (.110″ x .110″)
- Capacitance Range 0.1 pF to 1000 pF
- Rugged, reliable NPO dielectric
- Low ESR/ESL
- Case optimized for highest self resonant frequency
- Capable of highest RF Power
- RoHS Compliant / Lead Free
KYOCERA AVX’s 800B Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. KYOCERA AVX’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance insure that the 800B Series products are your best choice for high RF power applications from VHF through microwave frequencies.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- UHF/HDTV Broadcast Transmitters
- Wireless Communications
- Public safety Radio (APCO-25)
- Avionics
- Telecom
- WiMAX / LTE
- Microwave Communications Systems and Satellite Systems
- Medical Electronics
Circuit Applications
- High RF Power Filter Networks
- Combiners
- Couplers
- Matching Networks
- Output Coupling
- Antenna Coupling
- DC Blocking and Bypassing
Part Number Information