Features & Benefits
- Case A Size (.055″ x .055″)
- Capacitance Range 0.1 pF to 100 pF
- Rugged, reliable NPO dielectric
- Low ESR/ESL
- Case optimized for highest self resonant frequency
- Capable of highest RF Power
- RoHS Compliant / Lead Free
KYOCERA AVX’s 800 A Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. AVX’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance insure that the 800 A Series products are your best choice for high RF power applications from UHF through microwave frequencies. Typical applications: UHF and Microwave Communications Systems, Wireless Communications, Public Safety Radio, Telecom, WiMAX, and Satellite Systems. Typical circuit applications: High RF Power Filter Networks, Combiners, Couplers, Matching Networks, Output Coupling, Antenna Coupling, and DC Blocking and Bypassing.
Datasheet / Catalogs – Click to Download
Functional Applications
- UHF and Microwave Communications Systems
- Wireless Communications
- Public safety Radio (APCO-25)
- Telecom
- WiMAX / LTE*
- Satellite Systems
Circuit Applications
- High RF Power Filter Networks
- Combiner
- Couplers
- Matching Networks
- Output Coupling
- Antenna Coupling
- DC Blocking and Bypassing