KYOCERA AVX’s 800 Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. KYOCERA AVX’s NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance insure that the 800 Series products are your best choice for high RF power applications from UHF through microwave frequencies.
Typical applications: UHF and Microwave Communications Systems, Wireless Communications, Public Safety Radio, Telecom, WiMAX, and Satellite Systems. Typical circuit applications: High RF Power Filter Networks, Combiners, Couplers, Matching Networks, Output Coupling, Antenna Coupling, and DC Blocking and Bypassing.
Series | Cap. Value Range (pF) | Dielectric Material TCC (ppm/°C) (-55° to + 125°C) | Typical ESR (Ohms) Cap. (pF) | Series Resonance (MHz) | Working Voltage (WVDC) max. | Case Size Footprint in. (mm) | |||||
Cap. (pF) | 30 MHz | 150 MHz | 500 MHz | 1000 MHz | |||||||
800A | 0.1 to 100 | NPO Ceramic 0 ±30 | 1 | — | 0.072 | 0.078 | 0.081 | 10000 | 250 | .055 x.055 (1.40 x 1.40) | |
10 | — | 0.040 | 0.048 | 0.064 | 4000 | ||||||
100 | — | 0.032 | 0.048 | 0.071 | 1200 | ||||||
800B | 0.1 to 1000 | NPO Ceramic 0 ±30 | 10 | — | 0.038 | 0.047 | 0.064 | 5300 | 500 | .110 x.110 (2.79 x 2.79) | |
100 | — | 0.027 | 0.041 | 0.060 | 2000 | ||||||
1000 | — | 0.024 | 0.051 | — | 700 | ||||||
800R | 1 to 100 | NPO Ceramic 0 ±30 | 1 | — | — | 0.057 | 0.055 | 10800 | 500 | .070 x.090 (1.78 x 2.29) | |
10 | — | 0.032 | 0.032 | 0.048 | 3600 | ||||||
100 | — | 0.026 | 0.032 | 0.044 | 1500 | ||||||
800C | 2.2 to 3000 | NPO Ceramic 0 ±30 | 10 | 0.053 | 0.066 | — | — | — | 3600 | .250 x.250 (6.35 x 6.35) | |
39 | 0.030 | 0.053 | — | — | — | ||||||
2700 | 0.008 | 0.018 | — | — | — | ||||||
800E | 3.3 to 5100 | NPO Ceramic 0 ±30 | 10 | 0.065 | 0.091 | — | — | — | 7200 | .380 x.380 (9.65 x 9.65) | |
47 | 0.026 | 0.046 | — | — | — | ||||||
800H | 100 to 20,000 | NPO Ceramic 0 ±30 | 430 | 0.022 | 0.048 | — | — | 396 | 8000 | .720 x.740 (18.29 x 18.80) | |
1000 | 0.027 | 0.053 | — | — | 265 |
Learn More
Learn More
Learn More
Learn More
Learn More
Learn More