100E Series Porcelain Multilayer High RF Power Capacitors (MLCs)


Features & Benefits
  • Case E Size (.380″ x .380″)
  • Capacitance Range 1 pF to 5100 pF
  • High Q
  • Ultra-Stable Performance
  • Low ESR/ESL
  • High RF Current/Voltage
  • High RF Power
  • High Reliability
  • Available with Encapsulation Option (Leaded Styles Only)

KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 100E Series RF Capacitors. This high Q multilayer capacitor is ultra-stable under high RF current and voltage applications. High density porcelain construction provides a rugged, hermetic package.

KYOCERA AVX offers an encapsulation option for applications requiring ex-tended protection against arc-over and corona.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
  • Bypass
  • Coupling
  • Tuning
  • Impedance Matching
  • DC Blocking
Circuit Applications
  • HF/RF Amplifiers
  • Transmitters
  • Antenna Tuning
  • Plasma Chambers
  • MRI Imaging Coils
  • Medical Electronics
Part Number Information
Part Number Information

100E Series
» Click to View