RF microwave capacitors exhibiting low ESR, high Q, tight tolerance, and high series resonance. These capacitors are designed to be used from 1 MHz to 60 GHz. Accu-P® Learn More Automotive GradeAccu-P® Learn More Medical GradeAccu-P® Learn MoreBack to TopLITERATURERF/MICROWAVEAntenna Quick Reference SheetRF/Microwave Products5G / Internet of Things IoTWi-Fi AntennasmmWave Measurement SystemThin Film Passive ComponentsWire Bond ComponentsHybrid 3dB CouplersMini Low Current FusesThermal ConductorsUWB Mini BandPass FiltersMORECATALOGSRF/MICROWAVEAntenna SolutionsAccu-Guard SMD FusesChip InductorsEMI FiltersSingle Layer CapacitorsMLCC SMD Feedthru CapacitorsSpecialty Thin FilmResistive ProductsRF/Microwave ProductsSMD Power InductorsMORERF/Microwave Sample Kits Discontinued / Product Changes (PCN)