Flange Mount Terminations – FT Series


Features & Benefits
  • Resistance: 50 Ω standard (10 Ω – 200 Ω available)
  • Resistance Tolerance: ±5% standard (±2% available)
  • Power: 2 Watts through 225 Watts
Typical Applications
  • High Power RF Amplifier
  • Instrumentation

The FT series of high power flange mount terminations offer a nominal impedance of 50Ω, with the capability of resistances between 10Ω and 200Ω, resistive tolerance of ±5%, power handling capability up to 100W and operating temperature range from -55ºC to +150ºC. All terminations are manufactured in ISO 9001 facilities.

Datasheet / Catalog
Part Number Information
Part Number Information

Flange Mount Terminations
» Click to View

Design Tools
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP