Features & Benefits
- Nominal Impedance: 50 Ω
- Resistive Tolerance: ±5% standard, ±2% available
- Temperature Coefficient: ±150 ppm/ºC
Typical Applications
- High Power RF Amplifier
- Instrumentation
The CT series of high power chip terminations offer a nominal impedance of 50Ω, with the capability of resistances between 10Ω and 200Ω, resistive tolerance of ±2%, power handling capability up to 150W and operating temperature range from -55ºC to +150ºC. All terminations are manufactured in ISO 9001 facilities.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP