Leaded Chip Attenuators – LA Series


LA Series
Features & Benefits
  • Attenuation: 1 dB through 30 dB
  • Frequency Range: DC to 3 GHz
  • Input Power: up to 150 Watts
Typical Applications
  • High Power RF Amplifier
  • Instrumentation

The LA Series of high power leaded chip attenuators offer 1 through 30 dB of attenuation, with a frequency range up to 3GHz and power handling capability up to 150W. All attenuators are manufactured in ISO 9001 facilities.

Datasheet / Catalog
Part Number Information
Part Number Information

Leaded Chip Attenuators - LA Series
» Click to View

Design Tools
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP