TCSO Series | Low Profile, High CV


TCSO Series
Features & Benefits
  • Bottom electrode structure
  • Small, low profile and ultra large capacity
  • Ultra large capacity approximately twice as large as standard structure (J-lead) type
  • Conducting polymer cathode layer
  • High tolerance of ripple current
  • High noise rejection
  • High safety by insulating conductive polymer
  • No decrease in capacitance due to DC bias
  • No ringing or vibration
Typical Applications
  • For High Component Density PCB Design (ie. Mobile, Gaming, Computer Card)
  • IoT
  • SSD
  • Sensors

The TCSO series unique package construction enables a lager element than conventional bottom electrode type. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer are used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR. It has a self-healing function that prevents failure, resulting in safe, high reliability operation.