TCO Series | Small Case Size, J-Lead


TCO Series
Features & Benefits
  • Standard structure (J lead)
  • Conducting polymer cathode layer
  • High tolerance of ripple current
  • High noise rejection
  • High safety by insulating conductive polymer
  • No decrease in capacitance due to DC bias
  • No ringing or vibration
Typical Applications
  • DC/DC
  • Industrial
  • Computers
  • Telecom
  • IoT
  • Home applications

The TCO series use the conductive polymer at the cathode for ultra-low ESR. Conductive polymer capacitors utilizes a new efficient package design, featuring lager capacitance in a smaller form factor. Conductive polymer is used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR (Equivalent Series Resistance). It has a self-healing function that prevents failure, resulting in safe, high reliability operation.