Features & Benefits
- Highest CV/cc in Broad Range of Low Profiles
- Conductive Polymer Electrode
- Lower ESR
- Undertab Terminations Layout:
– High Volumetric Efficiency
– High PCB Assembly Density
– High Capacitance in Smaller Dimensions - 3x reflow cycles according to J-STD-020
- 100% Surge Current Tested
- 8 Case Sizes Available
Typical Applications
- Consumer Applications
(e.g. Mobiles, MP3 etc.) - Bulk Decoupling of SoC
(System on Chip)
Undertab (Face down) termination design of this TCN conductive polymer series brings the benefit of very high volumetric efficiency in low case profile. The series offers wide range of Cap and low ESR in several case sizes from 1210 to 2924 footprints and maximum component heights from ultrathin 1.20mm to 2.00mm. These are ideal components for small power modules, handheld devices and other height restriction applications. Parts are Lead-free, halogen free compound and RoHS compliant components.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Next Generation of High Voltage, Low ESR SMD Tantalum Conductive Polymer Capacitors Exceeds 100V Milestone
- DC/DC Converter Output Capacitor Benchmark
- Conductive Polymer Capacitors Guidelines
Please click here for an outside link to the article “Increased Voltage Capability of Tantalum Polymer Capacitors Opens Up New Applications” on ECN.
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents