Features & Benefits
- Conductive Polymer Electrode, Multianode Design
- Extremely Low ESR
- 3x reflow cycles according to J-STD-020
- 100% Surge Current Tested
- Volumetric Efficiency
- High Frequency Capacitance Retention
Typical Applications
- Telecommunication Routers
- Base Stations with High Power DC/DCs
TCM series of conductive polymers with multi-anode construction to achieve extremely Low ESR, offer solution for applications in telecommunication, wireless data transfer and other high-performance power applications such as power processors and integrated circuits. TCM series capacitors can handle higher ripple current and they are robust against current surges. TCM’s robust multi-anode design exhibits high volumetric efficiency offering high Capacitance up to 1000μF, rated Voltages up to 100V and shows high frequency Capacitance retention.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Next Generation of High Voltage, Low ESR SMD Tantalum Conductive Polymer Capacitors Exceeds 100V Milestone
- DC/DC Converter Output Capacitor Benchmark
- Conductive Polymer Capacitors Guidelines
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents