TCN Series (Polymer Capacitors)


TCN Series
Features & Benefits
  • Highest CV/cc in Broad Range of Low Profiles
  • Conductive Polymer Electrode
  • Benign Failure Mode Under Recommended Use Conditions
  • Lower ESR
  • Undertab Terminations Layout:
    – High Volumetric Efficiency
    – High PCB Assembly Density
    – High Capacitance in Smaller Dimensions
  • 3x reflow cycles according to J-STD-020
  • 100% Surge Current Tested
  • 5 Case Sizes Available
Typical Applications
  • Consumer Applications
    (e.g. Mobiles, MP3 etc.)
  • Bulk Decoupling of SoC
    (System on Chip)

Undertab (Face down) design of this TCN conductive polymer series brings the benefit of very high volumetric efficiency of Capacitance in low profile of components. The series offers wide range of Cap and low ESR in several case sizes from 1210 to 2924 footprints and maximum component heights from ultrathin 1.20mm to 2.00mm. These are ideal components for small power modules, handheld devices and other height restriction applications. The conductive polymer electrode exhibits a benign failure mode under recommended use conditions. Lead-free, halogen free m.compound, RoHS compliant components.