TCJ Series


TCJ Series
Features & Benefits
  • Conductive Polymer Electrode
  • Benign Failure Mode Under Recommended Use Conditions
  • Lower ESR
  • 3x reflow cycles according to J-STD-020
  • 100% Surge Current Tested
  • CV Range: 0.47-470μF / 2.5-125V
  • 17 Case Sizes Available
Typical Applications
  • Smart Phone
  • Tablets
  • Notebook
  • LCD TV
  • Power Supplies

Surface mount polymer capacitor series TCJ offers the industry highest rated Voltage polymers up to 125°C that are applicable for up to 125V applications. Exhibiting low ESR, these capacitors are for general use in commercial, industrial , networking and other applications. The series offers wide range of Capacitance in 17 SMD case sizes with industry standard J-lead terminations, maximum operating temperature up to 125 degrees Celsius. Polymer capacitors standard derating rules 10% for low voltage products, 20% for high voltage ones. The conductive polymer electrode exhibits a benign failure mode under recommended use conditions. Lead-free, halogen free m.compound, RoHS compliant components.