J-CAP™ Series – SSD


JCap Series
Features & Benefits
  • Highest Energy per Volume
  • Fast DCL drop after mounting
  • Low ESR
  • Standard Undertab or J-lead termination
  • High Volumetric Efficiency
  • Low profile case sizes
  • 3x reflow cycles according to J-STD-020
  • 100% Surge Current Tested
Typical Applications
  • Power Backup for SSDs (MLC, SLC, EFD, PCIe)
  • Battery-Powered Portable Equipment
  • Industrial Alarms
  • Smart Power Meters
  • Mobile Devices

Highest Joule/cc J-CAP™ Conductive Polymer cathode solid electrolytic chip capacitors are designed to provide high energy, small, low profile solutions for demanding solid-state drive (SSD) applications. Exhibiting low ESR and the highest energy per volume (Joules/cc) of any comparable SMT capacitor currently available on the market. Voltage offering from 6.3V up to 50V. Focused to serve long time operational life and robustness via optimized internal design, material and 100% temp/voltage aging and 100% low resistance surge testing. Designed for maximum volumetric efficiency and high PCB assembly density. Parts are Lead-free, halogen free compound and RoHS compliant components.