TCJ Series


TCJ Series
Features & Benefits
  • Conductive Polymer Electrode
  • Lower ESR
  • 3x reflow cycles according to J-STD-020
  • 100% Surge Current Tested
  • CV Range: 0.47-680μF / 2.5-125V
  • 17 Case Sizes Available
Typical Applications
  • Smart Phone
  • Tablets
  • Notebook
  • LCD TV
  • Power Supplies

KYOCERA AVX surface mount polymer capacitor series TCJ exhibits low ESR and offers the industry highest parts rated voltage up to 125V. These capacitors are for general use in commercial, industrial , networking and other applications. The series offers wide range of capacitance in many SMD case sizes with industry standard J-lead terminations, Lead-free, halogen free, RoHS compliant components – for details see the series datasheet.