Features & Benefits
- QPL ESCC approved series
- Manufactured in EU, ESA qualified plant, according to ESCC 3012
- Detailed specification 3012/006
- Robust design for long operation lifetime
- Statistical screening with Accelerated Ageing
- Improved basic reliability 0.5%/1000hrs
- -55 to +105°C operation temperature
- Low ESR
- CV range 22 – 470µF / 6.3 – 35V
Typical Applications
- Avionics
- Military
- Space
- Telecommunications
- Industrial
TCS has been qualified by ESA for the supply of leadless surface mounted solid organic Polymer Tantalum Capacitor – Detail Specification 3012/006
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents