Features & Benefits
- Top Contact/Bottom Isolated
- Ultra High Stability
- High Reliability
- Extremely Tight Tolerance
- Unique Value Marketing
- 250mW Power Rating
Typical Applications
- Medical Implantable
- Military / Defense
- Hybrid Designs
- Multi Chip Module (MCM)
- Test & Measurement Instrumentation
- High-Rel Microelectronics
- RF / Microwave Communications
Top Contact Precision wire bondable resistors are ultra-stable with high reliability. Laser trimmed to tight tolerance. Customizable value and unique marking of that value. This device is built in 0202 chip outline and is ideal for but not limited to hybrid circuit applications. These are designed specifically for applications that require stable thermo- compression, epoxy or ultra-sonic attachment.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information