Features & Benefits
- Small Size: 0.010 to 0.070 inches Sq
- Capacitance: 1.0 to 1000pF
- Customizable Sizes Available
- High Q
- DC to 20GHz operation
Typical Applications
- Hybrid circuits
- Bias Networks
- Test and Measurement Equipment
- Aerospace
- TOSA and ROSA applications
For applications in RF, microwave, and GHz ranges, KYOCERA AVX now offers MOS Capacitors. MOS Capacitors are Single Layer Capacitors (SLCs) that use silicon dioxide to produce small, high Q, temperature stable, high breakdown voltage, low leakage capacitors. To ease assembly, KYOCERA AVX offers a wide range of termination styles for epoxy or solder die attach and subsequent Gold or Aluminum wire thermosonic and ultrasonic bonding. Custom applications and designs are welcome. Please contact your local representative.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information