Features & Benefits
- Resistances from 5 Ohms to 50 MOhms in as small as a 0402 case size
- Tight tolerances to 0.1%, precision matching , high stability, and low TCR, VCR
- Excellent voltage and power handling capabilities
Typical Applications
- Medical
- Military
- System in Package
- RF/Communication
- Industrial
- Scientific
Precision resistor networks are a core technology that provide our customers with a unique solution to complex circuit protection, voltage regulation, instrument matching, RF impedance, and circuit miniaturization needs. Our resistors have been proven to be stable enough for everything from life-sustaining implantable to battlefield operations. Most designs can be manufactured in surface mount (SMT), wire bondable, ball grid array (BGA), and land-grid array (LGA) devices. Many devices can be offered on multiple substrates including silicon, quartz, glass, alumina, and others. We can provide Copper, low resistance, high frequency interconnects.