Features & Benefits
- Multi-anode construction
- Super Low ESR
- 100% Surge Current Tested
- Non-Burn Safe Technology
- CV Range: 220-680μF / 1.8-6.3V
- IBM Global Approval Received in 2004
- Elektra Award Received in 2005
Typical Applications
- High Power Low Voltage Industrial Power Supplies
OxiCap® product family with very low ESR down to 30mΩ and high ripple current are the key parameters of the Niobium Oxide multianode construction within the E case package . Niobium oxide technology benefits such as high resistance and non-burn together with excellent reliability and reduced derating are maintained within this multianode series.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Conductivity Mechanisms and Breakdown Characteristics of Niobium Oxide Capacitors
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- Tantalum and Niobium Technology Roadmap
- Tantalum and OxiCap® Niobium Oxide Capacitors Deliver Enhanced Reliability, Wide Temperature Range, and Low Leakage for Automotive Applications
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
Spice Models / Software