Features & Benefits
- Non-Burn Safe Technology
- Reliability Level: 0.5% / 1000 hrs.
- 100% Surge Current Tested
- CV Range: 4.7-470μF / 1.8-10V
- 5 Case Sizes in Low Profile Available
- IBM Global Approval Received in 2004
- Elektra Award Received in 2005
Typical Applications
- Downsized Industrial and Automotive DC/DCs
Five additional case sizes are available in the NOJ range offering low profile solid niobium oxide capacitors. Designed for applications where maximum height of components above or below board are of prime consideration, this height of 1.2, 1.5 and 2.0mm equates to that of a standard integrated circuit package after mounting. The S&T footprints are identical to the A&B case size parts and the W&Y footprints to C&D case size parts.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Conductivity Mechanisms and Breakdown Characteristics of Niobium Oxide Capacitors
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- Tantalum and Niobium Technology Roadmap
- Tantalum and OxiCap® Niobium Oxide Capacitors Deliver Enhanced Reliability, Wide Temperature Range, and Low Leakage for Automotive Applications
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
Spice Models / Software