Features & Benefits
- High Volumetric Efficiency
- Environmentally Friendly
- 3x Reflow 260°C Compatible
- 100% Surge Current Tested
- Consumer Applications
- OxiCap® Non-Burn Technology
- RoHS Compliance
- Lead-Free Solution
- 6 Case Sizes Available
- CV Range: 22-150μF / 4-10V
Typical Applications
- Consumer Handhelds and Entertainment
KYOCERA AVX’s NLJ Series Niobium Oxide Capacitors feature OxiCap® non-burn technology. NLJ Series capacitors from KYOCERA AVX are environmentally friendly and RoHS compliant. These capacitors also offer high volumetric efficiency and CV range of 22-150µF/4-10V. NLJ Series is a lead-free solution with a capacitance tolerance of ±20%.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Conductivity Mechanisms and Breakdown Characteristics of Niobium Oxide Capacitors
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- Tantalum and Niobium Technology Roadmap
- Tantalum and OxiCap® Niobium Oxide Capacitors Deliver Enhanced Reliability, Wide Temperature Range, and Low Leakage for Automotive Applications
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
Spice Models / Software