![Lora Module](/en/wp-content/uploads/product-images/Lora-Module.jpg)
Features & Benefits
- Antenna Impedance Matching
- Active Steering™ Ready
Applications
- Smart Metering
- Smart Grids
- Smart City
- Telemetry
- IoT
The LoRa Module ETH-LORA-M-AX-01 is a SMT mounted radio module that operates in the unlicensed 868 MHz and 915 MHz bands.
It combines the performances of the embedded LoRa™ transceiver SX1272 of Semtech Corporation with the benefits of Active Steering™ and Impedance matching solutions to maximize antenna performances and Link budget.
Key Features:
Antenna Impedance Matching Capability
- LoRA module embedding Impedance matching chipset and algorithm to maximize the power transfer between the radio and the antenna
Active Steering™ Ready
- LoRA module, embedding patented MCD algorithm, and capable of driving active steering antennas
Datasheet
Datasheet – Click to Download
Application Notes
Application Notes – Click to Download
- LoRa_Module_Application_Note_1-Passive-Evaluation-Board
- LoRa_Module_Application_Note_2-Firmware-Upgrade
- LoRa_Module_Application_Note_3a-Close-loop-Impedance-Matching(example-1)
- LoRa_Module_Application_Note_3b-Close-loop-Impedance-Matching(example-2)
- LoRa_Module_Application_Note_4-Active-Steering-Evaluation-Board
- LoRa_Module_Application_Note_5-Active-Steering-MCD-Algorithm(example)
Reference Guides
DXF Files
Firmware Updates
Firmware Updates – Click to Download
- No New Updates!
Firmware Update Installer – Click to Download
Software Development Kit (SDK)