Shielded – LMXS Series (Style P)


LMXS-P
Features & Benefits
  • Inductance: 1.0 to 180 µH
  • Rated Current: 0.22 to 3.5 A
  • Core Material: Ferrite
Typical Applications
  • LCD Televisions
  • Notebooks
  • Camcorders
  • Digital Cameras
  • DC/DC Converters for Portable Devices

Shielded SMD Power Inductors with ferrite core and sizes ranging from 3.80 x 3.80 x 1.80 (mm) to 6.70 x 6.70 x 4.00 (mm). Inductance ranges from 1 to 180 µH and rated current ranges from 0.22 to 3.5 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style P
» Click to View