Shielded – LMXS Series (Style M)


LMXS-M
Features & Benefits
  • Inductance: 1.0 to 100 µH
  • Saturation Current: 0.75 to 9.0 A
  • Core Material: Ferrite
Typical Applications
  • LCD TV
  • DC to DC Converters
  • Notebook PC

Shielded SMD Power Inductors with ferrite core and sizes ranging from 8.00 x 8.00 x 3.00 (mm) to 8.00 x 8.00 x 4.50 (mm). Inductance ranges from 1 to 100 µH and rated current ranges from 0.75 to 9 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style M
» Click to View