Shielded – LMXS Series (Style L)


LMXS-J,L
Features & Benefits
  • Inductance: 0.8 to 330 µH
  • Saturation Current: 0.70 to 11.2 A
  • Core Material: Ferrite
Typical Applications
  • LCD Televisions
  • Notebooks
  • Camcorders
  • Digital Cameras
  • DC/DC Converters for Portable Devices

Shielded SMD Power Inductors with ferrite core and sizes ranging from 10.3 x 10.5 x 3.10 (mm) to 10.3 x 10.5 x 3.80 (mm). Inductance ranges from 0.8 to 330 µH and rated current ranges from 0.7 to 11.2 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style L
» Click to View