Features & Benefits
- Inductance: 1.3 to 1000 µH
- Saturation Current: 0.35 to 10.5 A
- Core Material: Ferrite
Typical Applications
- Power Supply for VTRs
- LCD Televisions
- Notebook PCs
- Portable Communication
- DC/DC Converters, etc.
Shielded SMD Power Inductors with ferrite core and sizes ranging from 6.20 x 6.30 x 3.00 (mm) to 10.3 x 10.4 x 5.00 (mm). Inductance ranges from 1.3 to 1000 µH and rated current ranges from 0.35 to 10.5 A.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information