Shielded – LMXS Series (Style H)


LMXS-G,H
Features & Benefits
  • Inductance: 2.4 to 1000 µH
  • Saturation Current: 0.50 to 8.0 A
  • Core Material: Ferrite
Typical Applications
  • LCD Televisions
  • Notebooks
  • Handheld Communication
  • DC/DC Converters, etc.

Shielded SMD Power Inductors with ferrite core and sizes ranging from 12.5 x 12.5 x 4.5 (mm) to 12.5 x 12.5 x 8.0 (mm). Inductance ranges from 2.4 to 1000 µH and rated current ranges from 0.5 to 8 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style H
» Click to View