Shielded – LMXS Series (Style G)


LMXS-G,H
Features & Benefits
  • Inductance: 10 to 1000 µH
  • Saturation Current: 0.16 to 1.84 A
  • Core Material: Ferrite
Typical Applications
  • LCD Televisions
  • Notebooks
  • Handheld Communication
  • DC/DC Converters, etc.

Shielded SMD Power Inductors with ferrite core and sizes ranging from 7.50 x 7.50 x 3.50 (mm) to 7.50 x 7.50 x 4.50 (mm). Inductance ranges from 10 to 1000 µH and rated current ranges from 0.16 to 1.84 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style G
» Click to View