Shielded – LMXS Series (Style F)


LMXS-F
Features & Benefits
  • Inductance: 1.2 to 1500 µH
  • Saturation Current: 0.14 to 8.2 A
  • Core Material: Ferrite
Typical Applications
  • Telephones
  • PCs
  • Notebooks
  • Hard Disk Drives
  • Peripherals

Shielded SMD Power Inductors with ferrite core and sizes ranging from 6.00 x 6.00 x 2.50 (mm) to 12.5 x 12.5 x 7.5 (mm). Inductance ranges from 1.2 to 1500 µH and rated current ranges from 0.14 to 8.2 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style F
» Click to View