Features & Benefits
- Inductance: 1.0 to 10,000 µH
- Saturation Current: 0.02 to 5.0 A
- Core Material: Ferrite
Typical Applications
- Portable Telephones
- Personal Computers
- Other Various Electronic Appliances
- DC/DC Converters, etc.
Shielded SMD Power Inductors with ferrite core and sizes ranging from 6.60 x 4.45 x 2.92 (mm) to 18.54 x 15.24 x 7.62 (mm). Inductance ranges from 1 to 10,000 µH and rated current ranges from 0.02 to 5 A.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information