Shielded – LMXS Series (Style C)


LMXS-C
Features & Benefits
  • Inductance: 0.36 to 2500 µH
  • Saturation Current: 0.026 to 10.18 A
  • Core Material: Ferrite
Typical Applications
  • Power Supply For VTRs
  • OA Equipment
  • Notebook PCs
  • Portable Communication Equipment
  • DC/DC Converters, etc.

Shielded SMD Power Inductors with ferrite core and sizes ranging from 3.80 x 3.80 x 1.25 (mm) to 10.0 x 10.0 x 6.70 (mm). Inductance ranges from 0.36 to 2500 µH and rated current ranges from 0.026 to 10.18 A.

Datasheet / Catalog
Part Number Information
Part Number Information

LMXS Series-Shielded Style C
» Click to View