Features & Benefits
- Inductance: 1.0 to 820 µH
- Saturation Current: 0.24 to 3.30 A
- Core Material: Ferrite
Typical Applications
- LCD Televisions
- Notebooks
- Portable Communication
- DC/DC Converters, etc.
Non-Shielded SMD Power Inductors with sizes ranging from 4.50 x 4.00 x 3.20 (mm) to 10.00 x 9.00 x 5.40 (mm). Inductance ranges from 1 to 820 µH and rated current ranges from 0.24 to 3.3 A.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information