Features & Benefits
- Inductance: 0.47 to 1000 µH
- Saturation Current: 0.10 to 40 A
- Core Material: Ferrite
Typical Applications
- Portable Telephones
- Personal Computers
- DC/DC Converters
- Various Electronic Appliances
Non-Shielded SMD Power Inductors with ferrite core and sizes ranging from 6.60 x 4.45 x 2.92 (mm) to 18.54 x 15.24 x 7.11 (mm). Inductance ranges from 0.47 to 1000 µH and rated current ranges from 0.1 to 40 A.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information