Features & Benefits
- Inductance: 0.12 to 10,000 μH
- Rated Current: 0.03 to 6.00 A
- Core Material: Ferrite
Typical Applications
- Pagers, Cordless Phone
- High Frequency Communication Products
- Personal Computers
- Disk Drives And Computer Peripherals
- DC Power Supply Circuits
Miniature power inductors for the most space constrained applications. EIA sizes available include: 1008, 1010, 1210, 1812 and 2220.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information